For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
W45 HROK HJ - Connector,angle 45°
Bill of material
W 45 HRO K 08 HJ
DES
Identifier
W 45 HRO K 08 HJ
G1
Thread G1
G 1/2
G2
Thread G2
3/4-16 UNF
SW
Width across flats SW
22 mm
S1
Width across flats S1
27 mm
OR
O-ring
17.86x2.62 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D